4

FTH100 Built-in Guideway Ball Screw Actuator

Manufacturer FIGUNES AUTOMATION CO., LTD.
Description Built-in Guideway Ball Screw Actuator FTH100-L02-100-PD-M20-B1-C1
Part number FTH100-L02-100-PD-M20-B1-C1
Product selection
Selector Model Ball Screw Lead Motor capacity Repeatability Maxmium Payload(Horizontal) (kg) Maxmium Payload(Vertical) (kg) Maximum Speed (mm/s) Rated Thrust (N)
1 FTH100-L02 5mm 200W ±0.01 65 18 250 833
2 FTH100-L05 10mm 200W ±0.01 40 10 500 491
3 FTH100-L10 20mm 200W ±0.01 25 3.5 1000 274
Model
Ball Screw Lead
Motor capacity
Repeatability
Maxmium Payload(Horizontal) (kg)
Maxmium Payload(Vertical) (kg)
Maximum Speed (mm/s)
Rated Thrust (N)
Selector L (mm) A (mm) M (mm) N (mm) P (mm) Weight (kg)
52 420 100 1 6 100 9.6
L (mm)
A (mm)
M (mm)
N (mm)
P (mm)
Weight (kg)
Contact the supplier
FIGUNES AUTOMATION CO., LTD. Focus on XY table, XY stage, Actuator, Linear Motor, Robot and automative transmission parts.
FIGUNES AUTOMATION CO., LTD.
深圳市菲格斯机电设备有限公司