ARCA 705030F

Cabinet, PC, flange-Grey cover, 2-point locking, hinges on the long side

Manufacturer FIBOX
Description Cover
Part Number ARCA 705005
Code No. 8120257
EAN Code 6418074080868
Product selection
Selector Code No. Description EAN Code Dimensions [mm] Volume [m³] Weight [g]
1 8120257 Cover 6418074080868 700x500x300 0,12 14400
2 8120257 Base 6418074080868 700x500x300 0,12 14400
Code No.
Description
EAN Code
Dimensions [mm]
Volume [m³]
Weight [g]
Documentation
Contact the supplier
FIBOX Enclosures
Fibox GmbH