ARCA 504021F

Cabinet, PC, flange-Grey cover, 2-point locking, hinges on the long side

Manufacturer FIBOX
Description Cover
Part Number ARCA 504003
Code No. 8120251
EAN Code 6418074080806
Product selection
Selector Code No. Description EAN Code Dimensions [mm] Volume [m³] Weight [g]
1 8120251 Cover 6418074080806 500x400x210 0,051 7050
2 8120251 Base 6418074080806 500x400x210 0,051 7050
Code No.
Description
EAN Code
Dimensions [mm]
Volume [m³]
Weight [g]
Documentation
Contact the supplier
FIBOX Enclosures
Fibox GmbH