ARCA 507030WF

Cabinet, PC, flange-Grey cover with window, 2-point locking, hinges on the short side

Manufacturer FIBOX
Description Cover
Part Number ARCA 507005W
Code No. 8120391
EAN Code 6418074086181
Product selection
Selector Code No. Description EAN Code Dimensions [mm] Volume [m³] Weight [g]
1 8120391 Cover 6418074086181 500x700x300 0,125 14400
2 8120391 Base 6418074086181 500x700x300 0,125 14400
Code No.
Description
EAN Code
Dimensions [mm]
Volume [m³]
Weight [g]
Documentation
Contact the supplier
FIBOX Enclosures
Fibox GmbH
Users Who Downloaded This Product Also Downloaded
Page