ARCA 405021F

Cabinet, PC, flange-Grey cover, 2-point locking, hinges on the short side

Manufacturer FIBOX
Description Cover
Part Number ARCA 405003
Code No. 8120265
EAN Code 6418074080943
Product selection
Selector Code No. Description EAN Code Dimensions [mm] Volume [m³] Weight [g]
1 8120265 Cover 6418074080943 400x500x214 0,056 7054
2 8120265 Base 6418074080943 400x500x215 0,057 7055
Code No.
Description
EAN Code
Dimensions [mm]
Volume [m³]
Weight [g]
Documentation
Contact the supplier
FIBOX Enclosures
Fibox GmbH
Users Who Downloaded This Product Also Downloaded
Page