FCi
By FCi


USB Type A, Receptacle, Standard, Through Hole, 30u GXT Contact, 4 Pins, Shield with Back with Tin Plating, 1.57 mm PCB, Black HSG, Tape and Reel packing

USB 2.0

Manufacturer FCI
Description USB Type A, Receptacle, Standard, Through Hole, 30u GXT Contact, 4 Pins, Shield with Back with Tin Plating, 1.57 mm PCB, Black HSG, Tape and Reel packing
Part Number 875201110ALF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation Style Product Type Plating (Contact area) Most Popular Configuration Series Number Mounting style Plating (Tail) Plating (Shell) Shell Options Pin Orientation
1 1 875201110ALF USB Type A, Receptacle, Standard, Through Hole, 30u GXT Contact, 4 Pins, Shield with Back with Tin Plating, 1.57 mm PCB, Black HSG, Tape and Reel packing Right Angle A Type Receptacle 30u'' GXT Not Applicable 87520 Through Hole 100u'' Tin Pure Tin Back Shield Standard

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map