USB Type A, Receptacle, Standard, SMT, 30u GXT Contact, 4 Pins, Shield with Ni Plating, 1.57 mm PCB, Black HSG, with date code, Tape and Reel packing

USB 2.0

Manufacturer FCI
Description USB Type A, Receptacle, Standard, SMT, 30u GXT Contact, 4 Pins, Shield with Ni Plating, 1.57 mm PCB, Black HSG, with date code, Tape and Reel packing
Part Number 875833010RPLF
Product selection
Selector Part Number Description Orientation Style Product Type Plating (Contact area) Most Popular Configuration Series Number Mounting style Plating (Tail) Plating (Shell) Shell Options Pin Orientation
1 875833010RPLF USB Type A, Receptacle, Standard, SMT, 30u GXT Contact, 4 Pins, Shield with Ni Plating, 1.57 mm PCB, Black HSG, with date code, Tape and Reel packing Right Angle A Type Receptacle 30u'' GXT Yes 87583 Surface Mount 100u'' Tin Nickel No Back Shield Standard
Part Number
Description
Orientation
Style
Product Type
Plating (Contact area)
Most Popular Configuration
Series Number
Mounting style
Plating (Tail)
Plating (Shell)
Shell Options
Pin Orientation
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI