FCi
By FCi


USB Type A, Receptacle, D/D, Through Hole, 30u GXT Contact, 8 Pins, Shield with Bright Tin Plating, 1.57 mm PCB, White HSG, Tube packing

USB 2.0

Manufacturer FCI
Description USB Type A, Receptacle, D/D, Through Hole, 30u GXT Contact, 8 Pins, Shield with Bright Tin Plating, 1.57 mm PCB, White HSG, Tube packing
Part Number 723098034BLF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation Style Product Type Plating (Contact area) Most Popular Configuration Series Number Mounting style Plating (Tail) Plating (Shell) Shell Options Pin Orientation
1 1 723098034BLF USB Type A, Receptacle, D/D, Through Hole, 30u GXT Contact, 8 Pins, Shield with Bright Tin Plating, 1.57 mm PCB, White HSG, Tube packing Right Angle A Type Receptacle 30u'' GXT Yes 72309 Through Hole 100u'' Pure Tin Nickel and Pure Tin No Back Shield, Front Grounding Arms Standard

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map