FCi
By FCi


USB Powered USB, Receptacle, Through Hole, 30u GXT Contact, 8 Pins, Shield with Tin Plating, 1.57 mm PCB, 3 amps, 5 volts, Natural HSG

USB plus Power

Manufacturer FCI
Description USB Powered USB, Receptacle, Through Hole, 30u GXT Contact, 8 Pins, Shield with Tin Plating, 1.57 mm PCB, 3 amps, 5 volts, Natural HSG
Part Number 55917700LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Type Plating (Contact area) Most Popular Configuration Series Number Mounting style Sensor Contact Options Plating (Tail) Plating (Shell)
1 1 55917700LF USB Powered USB, Receptacle, Through Hole, 30u GXT Contact, 8 Pins, Shield with Tin Plating, 1.57 mm PCB, 3 amps, 5 volts, Natural HSG Right Angle Yes Receptacle 30u'' GXT Yes 55917 Through Hole without Sensor Contact 100u'' Pure Tin Pure Tin

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map