FCi
By FCi


USB Powered USB, Plug kit, 30u GXT Contact, 8 Pins, 3 amps, 5 volts, Natural HSG

USB plus Power

Manufacturer FCI
Description USB Powered USB, Plug kit, 30u GXT Contact, 8 Pins, 3 amps, 5 volts, Natural HSG
Part Number 74233300LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Product Type Plating (Contact area) Most Popular Configuration Series Number Mounting style Sensor Contact Options Plating (Tail) Cable Diameter (Max)
1 1 74233300LF USB Powered USB, Plug kit, 30u GXT Contact, 8 Pins, 3 amps, 5 volts, Natural HSG Straight Yes Plug Kit 30u'' GXT Not Applicable 74233 cable (solder) without Sensor Contact 100u'' Pure Tin Cable Diameter 5.8 mm

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map