USB Powered USB, Plug kit, 30u Au Contact, 9 Pins, White HSG

USB plus Power

Manufacturer FCI
Description USB Powered USB, Plug kit, 30u Au Contact, 9 Pins, White HSG
Part Number 57496101LF
Request Free PCB CAD Models
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Product Type Plating (Contact area) Most Popular Configuration Series Number Mounting style Sensor Contact Options Plating (Tail)
1 57496101LF USB Powered USB, Plug kit, 30u Au Contact, 9 Pins, White HSG Straight Yes Plug Kit 30u'' Gold Not Applicable 57496 cable (solder) with Sensor Contact 100u'' Pure Tin
Part Number
Description
Orientation
RoHS Lead Free Compatible
Product Type
Plating (Contact area)
Most Popular Configuration
Series Number
Mounting style
Sensor Contact Options
Plating (Tail)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI