FCi
By FCi


Terminal Blocks Pluggable socket, straight, flange, 5.08mm pitch, 6 position

Pluggable socket

Manufacturer FCI
Description Terminal Blocks Pluggable socket, straight, flange, 5.08mm pitch, 6 position
Part Number 20020108H061A01LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Series Number Board attachment Number of Positions Pitch Current rating
1 1 20020108H061A01LF Terminal Blocks Pluggable socket, straight, flange, 5.08mm pitch, 6 position Straight with flange Yes 20020108 TMT 6 5.08 mm 12A

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map