Terminal Blocks Pluggable socket, straight, flange, 5.08mm pitch, 10 position

Pluggable socket

Manufacturer FCI
Description Terminal Blocks Pluggable socket, straight, flange, 5.08mm pitch, 10 position
Part Number 20020108H101A01LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Series Number Board attachment Number of Positions Pitch Current rating
1 20020108H101A01LF Terminal Blocks Pluggable socket, straight, flange, 5.08mm pitch, 10 position Straight with flange Yes 20020108 TMT 10 5.08 mm 12A
Part Number
Description
Orientation
RoHS Lead Free Compatible
Series Number
Board attachment
Number of Positions
Pitch
Current rating
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI