FCi
By FCi


Terminal Blocks Pluggable socket, straight, flange, 3.81mm pitch, 24 position

Pluggable socket

Manufacturer FCI
Description Terminal Blocks Pluggable socket, straight, flange, 3.81mm pitch, 24 position
Part Number 20020108D241A01LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Series Number Board attachment Number of Positions Pitch Current rating
1 1 20020108D241A01LF Terminal Blocks Pluggable socket, straight, flange, 3.81mm pitch, 24 position Straight with flange Yes 20020108 TMT 24 3.81 mm 10A

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map