FCi
By FCi


Terminal Blocks Pluggable socket, straight, 7.62 mm pitch, 4 position

Pluggable socket

Manufacturer FCI
Description Terminal Blocks Pluggable socket, straight, 7.62 mm pitch, 4 position
Part Number 20020620M041A01LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Series Number Board attachment Number of Positions Pitch Current rating
1 1 20020620M041A01LF Terminal Blocks Pluggable socket, straight, 7.62 mm pitch, 4 position Straight Yes 20020620 TMT 4 7.62 mm 32A

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map