Terminal Blocks Pluggable socket, straight, 5.08 mm pitch, 8 position

Pluggable socket

Manufacturer FCI
Description Terminal Blocks Pluggable socket, straight, 5.08 mm pitch, 8 position
Part Number 20020107H081A01LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Series Number Board attachment Number of Positions Pitch Current rating
1 20020107H081A01LF Terminal Blocks Pluggable socket, straight, 5.08 mm pitch, 8 position Straight Yes 20020107 TMT 8 5.08 mm 12A
Part Number
Description
Orientation
RoHS Lead Free Compatible
Series Number
Board attachment
Number of Positions
Pitch
Current rating
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI