FCi
By FCi


Terminal Blocks Pluggable socket, straight, 3.50 mm pitch, 14 position

Pluggable socket

Manufacturer FCI
Description Terminal Blocks Pluggable socket, straight, 3.50 mm pitch, 14 position
Part Number 20020107C141A01LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Series Number Board attachment Number of Positions Pitch Current rating
1 1 20020107C141A01LF Terminal Blocks Pluggable socket, straight, 3.50 mm pitch, 14 position Straight Yes 20020107 TMT 14 3.50 mm 10A

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map