FCi
By FCi


Terminal Blocks Pluggable socket, right angle, flange, 7.62mm pitch, 9 position

Pluggable socket

Manufacturer FCI
Description Terminal Blocks Pluggable socket, right angle, flange, 7.62mm pitch, 9 position
Part Number 20020619M091A01LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Series Number Board attachment Number of Positions Pitch Current rating
1 1 20020619M091A01LF Terminal Blocks Pluggable socket, right angle, flange, 7.62mm pitch, 9 position Right angle with flange Yes 20020619 TMT 9 7.62 mm 32A

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map