FCi
By FCi


Terminal Blocks Pluggable socket, right angle, flange, 5.08mm pitch, 17 position

Pluggable socket

Manufacturer FCI
Description Terminal Blocks Pluggable socket, right angle, flange, 5.08mm pitch, 17 position
Part Number 20020111H171A01LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Series Number Board attachment Number of Positions Pitch Current rating
1 1 20020111H171A01LF Terminal Blocks Pluggable socket, right angle, flange, 5.08mm pitch, 17 position Right angle with flange Yes 20020111 TMT 17 5.08 mm 12A

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map