FCi
By FCi


Terminal Blocks Pluggable socket, right angle, flange, 5.00mm pitch, 8 position

Pluggable socket

Manufacturer FCI
Description Terminal Blocks Pluggable socket, right angle, flange, 5.00mm pitch, 8 position
Part Number 20020111G081A01LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Series Number Board attachment Number of Positions Pitch Current rating
1 1 20020111G081A01LF Terminal Blocks Pluggable socket, right angle, flange, 5.00mm pitch, 8 position Right angle with flange Yes 20020111 TMT 8 5.00 mm 12A

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map