FCi
By FCi


Terminal Blocks Pluggable socket, right angle, flange, 3.50mm pitch, 7 position

Pluggable socket

Manufacturer FCI
Description Terminal Blocks Pluggable socket, right angle, flange, 3.50mm pitch, 7 position
Part Number 20020111C071A01LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Series Number Board attachment Number of Positions Pitch Current rating
1 1 20020111C071A01LF Terminal Blocks Pluggable socket, right angle, flange, 3.50mm pitch, 7 position Right angle with flange Yes 20020111 TMT 7 3.50 mm 10A

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map