Terminal Blocks Pluggable socket, right angle, 7.62 mm pitch, 2 position

Pluggable socket

Manufacturer FCI
Description Terminal Blocks Pluggable socket, right angle, 7.62 mm pitch, 2 position
Part Number 20020618M021A01LF
Request Free PCB CAD Models
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Series Number Board attachment Number of Positions Pitch Current rating
1 20020618M021A01LF Terminal Blocks Pluggable socket, right angle, 7.62 mm pitch, 2 position Right angle Yes 20020618 TMT 2 7.62 mm 32A
Part Number
Description
Orientation
RoHS Lead Free Compatible
Series Number
Board attachment
Number of Positions
Pitch
Current rating
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI