FCi
By FCi


Terminal Blocks Pluggable socket, right angle, 3.50 mm pitch, 18 position

Pluggable socket

Manufacturer FCI
Description Terminal Blocks Pluggable socket, right angle, 3.50 mm pitch, 18 position
Part Number 20020110C181A01LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Series Number Board attachment Number of Positions Pitch Current rating
1 1 20020110C181A01LF Terminal Blocks Pluggable socket, right angle, 3.50 mm pitch, 18 position Right angle Yes 20020110 TMT 18 3.50 mm 10A

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map