FCi
By FCi


Terminal Blocks Pluggable socket, right angle 2 wall, 5.08mm pitch, 6 position

Pluggable socket

Manufacturer FCI
Description Terminal Blocks Pluggable socket, right angle 2 wall, 5.08mm pitch, 6 position
Part Number 20020109H063A01LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Series Number Board attachment Number of Positions Pitch Current rating
1 1 20020109H063A01LF Terminal Blocks Pluggable socket, right angle 2 wall, 5.08mm pitch, 6 position Right angle 2 wall Yes 20020109 TMT 6 5.08 mm 12A

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map