FCi
By FCi


Terminal Blocks Pluggable socket, 45d angled, flange, 3.81mm pitch, 11 position

Pluggable socket

Manufacturer FCI
Description Terminal Blocks Pluggable socket, 45d angled, flange, 3.81mm pitch, 11 position
Part Number 20020131D111A01LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Series Number Board attachment Number of Positions Pitch Current rating
1 1 20020131D111A01LF Terminal Blocks Pluggable socket, 45d angled, flange, 3.81mm pitch, 11 position 45D angle with flange Yes 20020131 TMT 11 3.81 mm 8A

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map