FCi
By FCi


Terminal Blocks Pluggable plug SPRING, contact up side, flange, 3.81mm pitch, 20 position

Pluggable plug

Manufacturer FCI
Description Terminal Blocks Pluggable plug SPRING, contact up side, flange, 3.81mm pitch, 20 position
Part Number 20020036D201B01LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Contact type Series Number Number of Positions Solid wire size (AWG) Pitch Current rating
1 1 20020036D201B01LF Terminal Blocks Pluggable plug SPRING, contact up side, flange, 3.81mm pitch, 20 position Contact up side with flange Yes spring contact 20020036 20 16 to 28 3.81 mm 8A

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map