FCi
By FCi


Terminal Blocks Pluggable plug SPRING, contact down side, 5.08mm pitch, 10 position

Pluggable plug

Manufacturer FCI
Description Terminal Blocks Pluggable plug SPRING, contact down side, 5.08mm pitch, 10 position
Part Number 20020035H101B01LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Contact type Series Number Number of Positions Solid wire size (AWG) Pitch Current rating
1 1 20020035H101B01LF Terminal Blocks Pluggable plug SPRING, contact down side, 5.08mm pitch, 10 position Contact down side with flange Yes spring contact 20020035 10 12 to 26 5.08 mm 10A

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map