FCi
By FCi


Terminal Blocks Pluggable plug, front screw flange, 5.00mm pitch, 3 position

Pluggable plug

Manufacturer FCI
Description Terminal Blocks Pluggable plug, front screw flange, 5.00mm pitch, 3 position
Part Number 20020012G031B01LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Contact type Series Number Number of Positions Solid wire size (AWG) Pitch Current rating
1 1 20020012G031B01LF Terminal Blocks Pluggable plug, front screw flange, 5.00mm pitch, 3 position Front screw flange Yes screw contact 20020012 3 12 to 24 5.00 mm 10A

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map