FCi
By FCi


Terminal Blocks Pluggable plug, front screw, 3.81mm pitch, 24 position

Pluggable plug

Manufacturer FCI
Description Terminal Blocks Pluggable plug, front screw, 3.81mm pitch, 24 position
Part Number 20020013D241B01LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Contact type Series Number Number of Positions Solid wire size (AWG) Pitch Current rating
1 1 20020013D241B01LF Terminal Blocks Pluggable plug, front screw, 3.81mm pitch, 24 position Front screw Yes screw contact 20020013 24 16 to 26 3.81 mm 10A

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map