Terminal Blocks Pluggable plug, contact up side, flange, 3.81mm pitch, 3 position

Pluggable plug

Manufacturer FCI
Description Terminal Blocks Pluggable plug, contact up side, flange, 3.81mm pitch, 3 position
Part Number 20020000D031B01LF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Contact type Series Number Number of Positions Solid wire size (AWG) Pitch Current rating
1 20020000D031B01LF Terminal Blocks Pluggable plug, contact up side, flange, 3.81mm pitch, 3 position Contact up side with flange Yes screw contact 20020000 3 16 to 26 3.81 mm 8A
Part Number
Description
Orientation
RoHS Lead Free Compatible
Contact type
Series Number
Number of Positions
Solid wire size (AWG)
Pitch
Current rating
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI