FCi
By FCi


Terminal Blocks Pluggable plug, contact up side, 3.50 mm pitch, 10 position

Pluggable plug

Manufacturer FCI
Description Terminal Blocks Pluggable plug, contact up side, 3.50 mm pitch, 10 position
Part Number 20020004C101B01LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Contact type Series Number Number of Positions Solid wire size (AWG) Pitch Current rating
1 1 20020004C101B01LF Terminal Blocks Pluggable plug, contact up side, 3.50 mm pitch, 10 position Contact up side Yes screw contact 20020004 10 16 to 26 3.50 mm 8A

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map