FCi
By FCi


Terminal Blocks Pluggable plug, contact down side, flange, 5.00mm pitch, 23 position

Pluggable plug

Manufacturer FCI
Description Terminal Blocks Pluggable plug, contact down side, flange, 5.00mm pitch, 23 position
Part Number 20020007G231B01LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Contact type Series Number Number of Positions Solid wire size (AWG) Pitch Current rating
1 1 20020007G231B01LF Terminal Blocks Pluggable plug, contact down side, flange, 5.00mm pitch, 23 position Contact down side Yes screw contact 20020007 23 12 to 24 5.00 mm 12A

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map