FCi
By FCi


Terminal Blocks Pluggable plug, contact down side, 7.62 mm pitch, 3 position

Pluggable plug

Manufacturer FCI
Description Terminal Blocks Pluggable plug, contact down side, 7.62 mm pitch, 3 position
Part Number 20020516M031B01LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Contact type Series Number Number of Positions Solid wire size (AWG) Pitch Current rating
1 1 20020516M031B01LF Terminal Blocks Pluggable plug, contact down side, 7.62 mm pitch, 3 position Contact down side Yes screw contact 20020516 3 8 to 24 7.62 mm 32A

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map