FCi
By FCi


Terminal Blocks Fixed, vertical wire-inlet, 3.5 mm pitch, 3 position

Fixed

Manufacturer FCI
Description Terminal Blocks Fixed, vertical wire-inlet, 3.5 mm pitch, 3 position
Part Number 20020300C031B01LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Contact type Series Number Board attachment Voltage rating Number of Positions Stranded wire size (AWG) Solid wire size (AWG) Pitch Current rating
1 1 20020300C031B01LF Terminal Blocks Fixed, vertical wire-inlet, 3.5 mm pitch, 3 position Vertical Yes screw contact 20020300 TMT 300V 3 16 to 24 16 to 24 3.50 mm 10A

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map