FCi
By FCi


Terminal Blocks Fixed SPRING, vertical wire-inlet, 5.08 mm pitch, 4 position

Fixed

Manufacturer FCI
Description Terminal Blocks Fixed SPRING, vertical wire-inlet, 5.08 mm pitch, 4 position
Part Number 20020302H041B01LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Contact type Series Number Board attachment Voltage rating Number of Positions Stranded wire size (AWG) Solid wire size (AWG) Pitch Current rating
1 1 20020302H041B01LF Terminal Blocks Fixed SPRING, vertical wire-inlet, 5.08 mm pitch, 4 position Vertical Yes spring contact 20020302 TMT 300V 4 16 to 24 14 to 24 5.08 mm 10A

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map