Terminal Blocks Fixed, horizontal wire-inlet, 6.35 mm pitch, 3 position

Fixed

Manufacturer FCI
Description Terminal Blocks Fixed, horizontal wire-inlet, 6.35 mm pitch, 3 position
Part Number 20020705J031B01LF
Request Free PCB CAD Models
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Contact type Series Number Board attachment Voltage rating Number of Positions Stranded wire size (AWG) Solid wire size (AWG) Pitch Current rating
1 20020705J031B01LF Terminal Blocks Fixed, horizontal wire-inlet, 6.35 mm pitch, 3 position Horizontal Yes screw contact 20020705 TMT 300V 3 10 to 24 10 to 24 6.35 mm 30A
Part Number
Description
Orientation
RoHS Lead Free Compatible
Contact type
Series Number
Board attachment
Voltage rating
Number of Positions
Stranded wire size (AWG)
Solid wire size (AWG)
Pitch
Current rating
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI