FCi
By FCi


Terminal Blocks Fixed, angled wire-inlet, 3.81 mm pitch, 6 position

Fixed

Manufacturer FCI
Description Terminal Blocks Fixed, angled wire-inlet, 3.81 mm pitch, 6 position
Part Number 20020314D061B01LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Contact type Series Number Board attachment Voltage rating Number of Positions Stranded wire size (AWG) Solid wire size (AWG) Pitch Current rating
1 1 20020314D061B01LF Terminal Blocks Fixed, angled wire-inlet, 3.81 mm pitch, 6 position Angled Yes screw contact 20020314 TMT 300V 6 16 to 28 16 to 28 3.81 mm 10A

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map