FCi
By FCi


Terminal Blocks Fixed, 2level right, 5.00 mm pitch, 6 position

Fixed

Manufacturer FCI
Description Terminal Blocks Fixed, 2level right, 5.00 mm pitch, 6 position
Part Number 20020326G061B01LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Contact type Series Number Board attachment Voltage rating Number of Positions Stranded wire size (AWG) Solid wire size (AWG) Pitch Current rating
1 1 20020326G061B01LF Terminal Blocks Fixed, 2level right, 5.00 mm pitch, 6 position 2 level - right Yes screw contact 20020326 TMT 300V 6 12 to 22 12 to 22 5.00 mm 12A

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map