FCi
By FCi


SLIM SATA 7+6 Position Plug Screw Right Angle Surface Mount

Slimline SATA (Serial ATA)

Manufacturer FCI
Description SLIM SATA 7+6 Position Plug Screw Right Angle Surface Mount
Part Number 100853032110ELF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Type Termination Retention Feature Color (Housing)
1 1 100853032110ELF SLIM SATA 7+6 Position Plug Screw Right Angle Surface Mount Right Angle Yes Plug Surface Mount Surface Mount Pad Black

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map