SLIM SATA 7+6 Position Plug Right Angle Surface Mount

Slimline SATA (Serial ATA)

Manufacturer FCI
Description SLIM SATA 7+6 Position Plug Right Angle Surface Mount
Part Number 100853050101ELF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Type Termination Retention Feature Color (Housing)
1 100853050101ELF SLIM SATA 7+6 Position Plug Right Angle Surface Mount Right Angle Yes Plug Surface Mount Surface Mount Pad Black
Part Number
Description
Orientation
RoHS Lead Free Compatible
Type
Termination
Retention Feature
Color (Housing)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI
Users Who Downloaded This Product Also Downloaded
Page