SD SD card reader Push - Push Type

MMC, SD and Mini-SD

Manufacturer FCI
Description SD SD card reader Push - Push Type
Part Number 10067847001RLF
Request Free PCB CAD Models
Product selection
Selector Part Number Description RoHS Lead Free Compatible Number of contacts Most Popular Configuration Packaging (Type) Cover Withdrawal Force Thickness (mm) Technology Sensor Type Positioning Plating (Solder tail) Plating (Contact) Output Type Insertion force
1 10067847001RLF SD SD card reader Push - Push Type Yes 11 Yes Tape and Reel Yes 8N min. 2.8 mm (0.11 in.) Push - Push With Pegs Matte Tin 50u" Au over Ni Surface Mount 12N max.
Part Number
Description
RoHS Lead Free Compatible
Number of contacts
Most Popular Configuration
Packaging (Type)
Cover
Withdrawal Force
Thickness (mm)
Technology
Sensor Type
Positioning
Plating (Solder tail)
Plating (Contact)
Output Type
Insertion force
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI