FCi
By FCi


SCA2 Vertical Receptacle 20 Position, 1.27 mm x 1.27 mm (0.05 in. x 0.05 in.) Centerline

SCA-2 (Single Connect Attachment-2)

Manufacturer FCI
Description SCA2 Vertical Receptacle 20 Position, 1.27 mm x 1.27 mm (0.05 in. x 0.05 in.) Centerline
Part Number 72347001LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Mounting style (Board) Height (Housing) Gender Number of contacts (Total) Thickness (Board) Board attachment First Make Last Break (FMLB) Thickness (Board - in) Polarization (Peg)
1 1 72347001LF SCA2 Vertical Receptacle 20 Position, 1.27 mm x 1.27 mm (0.05 in. x 0.05 in.) Centerline Vertical Yes Solder Tail 11.5 mm (0.453 in.) Receptacle 20 1.57 mm Through Mount Yes 0.062 in. Yes

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map