FCi
By FCi


SCA2 Straddle Mount Plug Connector, 1.27 mm (0.05 in.) Centerline, Contact : Lead-Free, GXT™ Plating, Low shoulder

SCA-2 (Single Connect Attachment-2)

Manufacturer FCI
Description SCA2 Straddle Mount Plug Connector, 1.27 mm (0.05 in.) Centerline, Contact : Lead-Free, GXT™ Plating, Low shoulder
Part Number 72547003LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Mounting style (Board) Height (Housing) Gender Number of contacts (Total) Thickness (Board) Board attachment Thickness (Board - in) Polarization (Peg)
1 1 72547003LF SCA2 Straddle Mount Plug Connector, 1.27 mm (0.05 in.) Centerline, Contact : Lead-Free, GXT™ Plating, Low shoulder Horizontal Yes Straddle Mount 7 mm (0.276 in.) Plug 20 1.83 mm max. Straddle Mount 0.072 in. Yes

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map