SATA 22 position right angle surface mount plug

SATA (Serial ATA)

Manufacturer FCI
Description SATA 22 position right angle surface mount plug
Part Number 10101788002CLF
Product selection
Selector Part Number Description Orientation RoHS Lead Free Compatible Type Termination Retention Feature Color (Housing)
1 10101788002CLF SATA 22 position right angle surface mount plug Right Angle Yes Plug Surface Mount Peg Black
Part Number
Description
Orientation
RoHS Lead Free Compatible
Type
Termination
Retention Feature
Color (Housing)
Contact the supplier
FCi Manufacturer of Connector and Connector Systems
FCI
Users Who Downloaded This Product Also Downloaded
Page