FCi
By FCi


Rib-Cage ™ Surface Mount Vertical Shrouded PCB Header, 80 Positions, Locator Mounting style

1.27 mm (0.050 in.)

Manufacturer FCI
Description Rib-Cage ™ Surface Mount Vertical Shrouded PCB Header, 80 Positions, Locator Mounting style
Part Number 90098140TRLF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Mounting style (Board) Gender Number of contacts (Total) Most Popular Configuration Mounting style Packaging (Type) Height (Mated) Mate Polarization
1 1 90098140TRLF Rib-Cage ™ Surface Mount Vertical Shrouded PCB Header, 80 Positions, Locator Mounting style Vertical Yes Locator Header 80 Yes Surface Mount Tape and Reel with Pick-Up Cap 8.26 mm (0.325 in.) Yes

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map