FCi
By FCi


Rib-Cage ™ Surface Mount Vertical Shrouded PCB Header, 60 Positions, Locator Mounting style

1.27 mm (0.050 in.)

Manufacturer FCI
Description Rib-Cage ™ Surface Mount Vertical Shrouded PCB Header, 60 Positions, Locator Mounting style
Part Number 87409130CTLF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Mounting style (Board) Gender Number of contacts (Total) Most Popular Configuration Mounting style Packaging (Type) Height (Mated) Mate Polarization
1 1 87409130CTLF Rib-Cage ™ Surface Mount Vertical Shrouded PCB Header, 60 Positions, Locator Mounting style Vertical Yes Locator Header 60 Not applicable Surface Mount Tube with Pick-Up Cap 6.42 mm (0.253 in.) Yes

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map