FCi
By FCi


Rib-Cage ™ Surface Mount Vertical Shrouded PCB Header, 50 Positions, Plain Mounting style

1.27 mm (0.050 in.)

Manufacturer FCI
Description Rib-Cage ™ Surface Mount Vertical Shrouded PCB Header, 50 Positions, Plain Mounting style
Part Number 87849125LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Mounting style (Board) Gender Number of contacts (Total) Most Popular Configuration Mounting style Packaging (Type) Height (Mated) Mate Polarization
1 1 87849125LF Rib-Cage ™ Surface Mount Vertical Shrouded PCB Header, 50 Positions, Plain Mounting style Vertical Yes Plain Header 50 Not applicable Surface Mount Tube 6.42 mm (0.253 in.) Yes

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map