FCi
By FCi


Rib-Cage ™ Surface Mount PCB Receptacle, 90 Positions, Locator Mounting style

1.27 mm (0.050 in.)

Manufacturer FCI
Description Rib-Cage ™ Surface Mount PCB Receptacle, 90 Positions, Locator Mounting style
Part Number 87024645LF
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Mounting style (Board) Gender Number of contacts (Total) Most Popular Configuration Mounting style Packaging (Type) Height (Mated) Mate Polarization
1 1 87024645LF Rib-Cage ™ Surface Mount PCB Receptacle, 90 Positions, Locator Mounting style Vertical Yes Locator Receptacle 90 Yes Surface Mount Tube Determined by mating header Yes

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map