FCi
By FCi


Rib-Cage ™ Surface Mount PCB Receptacle, 30 Positions, Plain Mounting style

1.27 mm (0.050 in.)

Manufacturer FCI
Description Rib-Cage ™ Surface Mount PCB Receptacle, 30 Positions, Plain Mounting style
Part Number 87022615
CAD models
Share

Product selection

Index Selector Part Number Description Orientation RoHS Lead Free Compatible Mounting style (Board) Gender Number of contacts (Total) Most Popular Configuration Mounting style Packaging (Type) Height (Mated) Mate Polarization
1 1 87022615 Rib-Cage ™ Surface Mount PCB Receptacle, 30 Positions, Plain Mounting style Vertical No Plain Receptacle 30 Not applicable Surface Mount Tube Determined by mating header Yes

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map