FCi
By FCi


Quickie® Receptacle -Double row - 26 Positions - 2.54 mm (0.1 in.)

Quickie® IDC Receptacles

Manufacturer FCI
Description Quickie® Receptacle -Double row - 26 Positions - 2.54 mm (0.1 in.)
Part Number 71600126LF
CAD models
Share

Product selection

Index Selector Part Number Description RoHS Lead Free Compatible Style Number of rows Plating (Contact area) Strain Relief Polarization Insulation Displacement Contact (IDC)
1 1 71600126LF Quickie® Receptacle -Double row - 26 Positions - 2.54 mm (0.1 in.) Yes Standard Single Beam 2 0.76 µm (30 µin.) Gold None Center and Dual IDC Receptacle

Contact the supplier

FCi

FCi

Manufacturer of Connector and Connector Systems

Google Map